Export Spreadsheet
| Part Number | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 39012020 | Mini-Fit Jr. Receptacle Housing, Dual Row, 2 Circuits, UL 94V-2, Natural | 2 | Natural | Receptacle | No | No | Yes | Nylon | 0.635/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | ||
| 39012025 | Mini-Fit Jr. Receptacle Housing, Dual Row, 2 Circuits, UL 94V-0, Natural | 2 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 0.656/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012040 | Mini-Fit Jr. Receptacle Housing, Dual Row, 4 Circuits, UL 94V-2, Natural | 4 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 1.014/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012045 | Mini-Fit Jr. Receptacle Housing, Dual Row, 4 Circuits, UL 94V-0, Natural | 4 | Natural | Receptacle | No | No | Yes | Nylon | 1.043/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | ||
| 39012060 | Mini-Fit Jr. Receptacle Housing, Dual Row, 6 Circuits, UL 94V-2, Natural | 6 | Natural | Receptacle | No | No | Yes | Nylon | 1.374/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | ||
| 39012065 | Mini-Fit Jr. Receptacle Housing, Dual Row, 6 Circuits, UL 94V-0, Natural | 6 | Natural | Receptacle | No | No | Yes | Nylon | 1.403/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | ||
| 39012080 | Mini-Fit Jr. Receptacle Housing, Dual Row, 8 Circuits, UL 94V-2, Natural | 8 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 1.732/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012085 | Mini-Fit Jr. Receptacle Housing, Dual Row, 8 Circuits, UL 94V-0, Natural | 8 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 1.779/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012100 | Mini-Fit Jr. Receptacle Housing, Dual Row, 10 Circuits, UL 94V-2, Natural | 10 | Natural | Receptacle | No | No | Yes | Nylon | 1.938/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | ||
| 39012105 | Mini-Fit Jr. Receptacle Housing, Dual Row, 10 Circuits, UL 94V-0, Natural | 10 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 1.438/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012120 | Mini-Fit Jr. Receptacle Housing, Dual Row, 12 Circuits, UL 94V-2, Natural | 12 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 2.460/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012125 | Mini-Fit Jr. Receptacle Housing, Dual Row, 12 Circuits, UL 94V-0, Natural | 12 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 2.518/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012140 | Mini-Fit Jr. Receptacle Housing, Dual Row, 14 Circuits, UL 94V-2, Natural | 14 | Natural | Receptacle | No | No | Yes | Nylon | 2.831/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | ||
| 39012145 | Mini-Fit Jr. Receptacle Housing, Dual Row, 14 Circuits, UL 94V-0, Natural | 14 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 2.986/mg | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012160 | Mini-Fit Jr. Receptacle Housing, Dual Row, 16 Circuits, UL 94V-2, Natural | 16 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 3.204/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012165 | Mini-Fit Jr. Receptacle Housing, Dual Row, 16 Circuits, UL 94V-0, Natural | 16 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 3.288/mg | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012180 | Mini-Fit Jr. Receptacle Housing, Dual Row, 18 Circuits, UL 94V-2, Natural | 18 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 3.574/mg | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012185 | Mini-Fit Jr. Receptacle Housing, Dual Row, 18 Circuits, UL 94V-0, Natural | 18 | Natural | Receptacle | No | No | Yes | Nylon | 3.655/mg | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | ||
| 39012200 | Mini-Fit Jr. Receptacle Housing, Dual Row, 20 Circuits, UL 94V-2, Natural | 20 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 3965.900/mg | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012205 | Mini-Fit Jr. Receptacle Housing, Dual Row, 20 Circuits, UL 94V-0, Natural | 20 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 4.002/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012220 | Mini-Fit Jr. Receptacle Housing, Dual Row, 22 Circuits, UL 94V-2, Natural | 22 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 4.375/mg | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012225 | Mini-Fit Jr. Receptacle Housing, Dual Row, 22 Circuits, UL 94V-0, Natural | 22 | Natural | Receptacle | No | No | Yes | Nylon | 4.366/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | ||
| 39012240 | Mini-Fit Jr. Receptacle Housing, Dual Row, 24 Circuits, UL 94V-2, Natural | 24 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 4.631/mg | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39012245 | Mini-Fit Jr. Receptacle Housing, Dual Row, 24 Circuits, UL 94V-0, Natural | 24 | Natural | 94V-0 | Receptacle | No | No | Yes | Nylon | 4.752/mg | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C | |
| 39013022 | Mini-Fit Jr. Receptacle Housing, Dual Row, 2 Circuits, UL 94V-2, Natural | 2 | Natural | Receptacle | No | No | Yes | Nylon | 0.661/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | No | -40° to +105°C |