Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5015680207 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Friction Lock, 2 Circuits, Natural | No | 2 | 2 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 78.900/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015680307 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Friction Lock, 3 Circuits, Natural | No | 3 | 3 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 94.200/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015680407 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Friction Lock, 4 Circuits, Natural | No | 4 | 4 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 109.500/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015680507 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Friction Lock, 5 Circuits, Natural | No | 5 | 5 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 124.800/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015680607 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Inner Positive Lock, 6 Circuits, Natural | No | 6 | 6 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 152.650/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015680707 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Inner Positive Lock, 7 Circuits, Natural | No | 7 | 7 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 167.990/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015680807 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Inner Positive Lock, 8 Circuits, Natural | No | 8 | 8 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 183.330/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015680907 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Inner Positive Lock, 9 Circuits, Natural | No | 9 | 9 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 198.680/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015681007 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Inner Positive Lock, 10 Circuits, Natural | No | 10 | 10 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 214.020/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015681107 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Inner Positive Lock, 11 Circuits, Natural | No | 11 | 11 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 229.360/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015681207 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Inner Positive Lock, 12 Circuits, Natural | No | 12 | 12 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 244.700/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015681307 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Inner Positive Lock, 13 Circuits, Natural | No | 13 | 13 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 260.040/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015681407 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Inner Positive Lock, 14 Circuits, Natural | No | 14 | 14 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 275.390/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount | |
5015681507 | 1.00mm Pitch, Pico-Clasp PCB Header, Single Row, Right-Angle, Surface Mount, Tin Plated, Inner Positive Lock, 15 Circuits, Natural | No | 15 | 15 | Natural | 30 | No | No | Yes | Phosphor Bronze | Tin | Tin | Nylon | 290.730/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Surface Mount |