Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5013300200 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Friction Lock, 2 Circuits, White | 2 | White | Receptacle | No | None | Yes | Nylon | 20.800/mg | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013300300 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Friction Lock, 3 Circuits, White | 3 | White | Receptacle | No | None | Yes | Nylon | 27.000/mg | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013300400 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Friction Lock, 4 Circuits, White | 4 | White | Receptacle | No | None | Yes | Nylon | 33.100/mg | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013300500 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Friction Lock, 5 Circuits, White | 5 | White | Receptacle | No | None | Yes | Nylon | 39.300/mg | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013300600 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Inner Positive Lock, 6 Circuits, White | 6 | White | Receptacle | No | None | Yes | Nylon | 0.750/g | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013300700 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Inner Positive Lock, 7 Circuits, White | 7 | White | Receptacle | No | None | Yes | Nylon | 69.300/mg | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013300800 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Inner Positive Lock, 8 Circuits, White | 8 | White | Receptacle | No | None | Yes | Nylon | 75.500/mg | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013300900 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Inner Positive Lock, 9 Circuits, White | 9 | White | Receptacle | No | None | Yes | Nylon | 75.000/mg | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013301000 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Inner Positive Lock, 10 Circuits, White | 10 | White | Receptacle | No | None | Yes | Nylon | 87.800/mg | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013301100 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Inner Positive Lock, 11 Circuits, White | 11 | White | Receptacle | No | None | Yes | Nylon | 0.090/g | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013301200 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Inner Positive Lock, 12 Circuits, White | 12 | White | Receptacle | No | None | Yes | Nylon | 100.100/mg | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013301300 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Inner Positive Lock, 13 Circuits, White | 13 | White | Receptacle | No | None | Yes | Nylon | 106.300/mg | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013301400 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Inner Positive Lock, 14 Circuits, White | 14 | White | Receptacle | No | None | Yes | Nylon | 112.500/mg | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C | |
5013301500 | 1.00mm Pitch, Pico-Clasp Low-Halogen Receptacle Crimp Housing, Single Row, Inner Positive Lock, 15 Circuits, White | 15 | White | Receptacle | No | None | Yes | Nylon | 118.600/mg | 1 | Bag | No | 1.00mm | 1.00mm | Yes | No | -40° to +105°C |