Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
436500200 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 2 Circuits, with Snap-in Plastic Peg PCB Lock, Tin, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 6.98mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.505/g | 1 | Right Angle | Tray | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole | |||
436500201 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 2 Circuits, with Snap-in Plastic Peg PCB Lock, Gold, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 6.98mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.503/g | 1 | Right Angle | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Through Hole | |||
436500202 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 2 Circuits, with Snap-in Plastic Peg PCB Lock, Gold, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 6.98mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.503/g | 1 | Right Angle | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Through Hole | |||
436500203 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, Tin, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 6.98mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.601/g | 1 | Right Angle | Tray | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole | |||
436500204 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, Gold, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 6.98mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.599/g | 1 | Right Angle | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Through Hole | |||
436500205 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, Gold, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 6.98mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.599/g | 1 | Right Angle | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Through Hole | |||
436500209 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, Tin, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 6.98mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.551/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |||
436500210 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, Gold, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 6.98mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.553/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Surface Mount | |||
436500211 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, Gold, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 6.98mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.553/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Surface Mount | |||
436500212 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 2 Circuits, with Solder Tab, Tin, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 6.98mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.555/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |||
436500213 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 2 Circuits, with Solder Tab, Gold, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 6.98mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.557/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Surface Mount | |||
436500214 | Micro-Fit 3.0 Right-Angle Header, 3.00mm Pitch, Single Row, 2 Circuits, with Solder Tab, Gold, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 6.98mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.557/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Surface Mount | |||
436500215 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Polarizing Peg, Tin, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 17.27mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.459/g | 1 | Vertical | Tray | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole - Kinked Pin | |||
436500216 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Polarizing Peg, Gold, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 17.27mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.459/g | 1 | Vertical | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Through Hole - Kinked Pin | |||
436500217 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Polarizing Peg, Gold, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 17.27mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.459/g | 1 | Vertical | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Through Hole - Kinked Pin | |||
436500218 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, Tin, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 17.27mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.553/g | 1 | Vertical | Tray | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole - Kinked Pin | |||
436500219 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, Gold, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 17.27mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.553/g | 1 | Vertical | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Through Hole - Kinked Pin | |||
436500220 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, Gold, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 17.27mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.553/g | 1 | Vertical | Tray | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Through Hole - Kinked Pin | |||
436500221 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, Tin, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 17.27mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.657/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |||
436500222 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, Gold, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 17.27mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.655/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Surface Mount | |||
436500223 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Press-fit Metal Retention Clip, Gold, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 17.27mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.655/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Surface Mount | |||
436500224 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with Solder Tab, Tin, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 17.27mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.659/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Surface Mount | |||
436500225 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with Solder Tab, Gold, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 17.27mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.657/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.381µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Surface Mount | |||
436500226 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with Solder Tab, Gold, Glow-Wire Capable, Black, Tape and Reel | No | 2 | 2 | Black | 30 | 94V-0 | Yes | 17.27mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.657/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 3.00mm | 0.762µm | 2.540µm | Yes | Fully | No | -40° to +125°C | Surface Mount | |||
436500227 | Micro-Fit 3.0 Vertical Header, 3.00mm Pitch, Single Row, 2 Circuits, with PCB Polarizing Peg, Tin, Glow-Wire Capable, Black | No | 2 | 2 | Black | 30 | 94V-0 | Yes | Yes | 17.27mm | Brass | Tin | Tin | High Temperature Thermoplastic | 0.461/g | 1 | Vertical | Tray | 3.18mm | Yes | None | 1.60mm | 3.00mm | 2.540µm | 2.540µm | Yes | Fully | No | -40° to +105°C | Through Hole |