Export Spreadsheet
| Part Number | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2130830005 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Top Mount, Single Row, Surface Mount, Gold (Au) Plating, Waterproof | 16 | 16 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Nylon | Top-Mount | 0.501/g | 1 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 0.80mm | 0.50mm | 0.50mm | 0.762µm | No | No | -40° to +85°C | Surface Mount | Yes | IPx8 |