Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190700005 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 1-2 (M2), Length 18.01mm, Red, Bag | Closed | Red | 94V-0 | PVC | Tin | 0.523/g | Bag | 1-2 (M2) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |||
190700006 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 1-2 (M2), Length 18.01mm, Red, Tape | No | Closed | Red | 94V-0 | PVC | Tin | 0.529/g | Adhesive Tape on Reel | 1-2 (M2) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | ||
190700007 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 3-4 (M2.6), Length 18.01mm, Red, Bag | Closed | Red | 94V-0 | PVC | Tin | 0.532/g | Bag | 3-4 (M2.6) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |||
190700008 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 3-4 (M2.6), Length 18.01mm, Red, Tape | No | Closed | Red | 94V-0 | PVC | Tin | 0.512/g | Adhesive Tape on Reel | 3-4 (M2.6) | 3.70mm max. | 18, 20, 22 | |||
190700009 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 5-6 (M3-3.5), Length 18.01mm, Red, Bag | Closed | Red | 94V-0 | PVC | Tin | 0.481/g | Bag | 5-6 (M3-3.5) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |||
190700010 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 5-6 (M3-3.5), Length 18.01mm, Red, Tape | No | Closed | Red | 94V-0 | PVC | Tin | 0.478/g | Adhesive Tape on Reel | 5-6 (M3-3.5) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | ||
190700011 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 5-6 (M3-3.5), Length 22.00mm, Red, Bag | Closed | Red | 94V-0 | PVC | Tin | 0.689/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |
190700012 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 5-6 (M3-3.5), Length 22.00mm, Red, Tape | No | Closed | Red | 94V-0 | PVC | Tin | 0.670/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 5-6 (M3-3.5) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 |
190700013 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Length 22.00mm, Red, Bag | Closed | Red | 94V-0 | PVC | Tin | 0.700/g | Bag | 8 (M4) | 3.70mm max. | 18, 20, 22 | ||||
190700014 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Length 22.00mm, Red, Tape | No | Closed | Red | 94V-0 | PVC | Tin | 0.631/g | Adhesive Tape on Reel | 8 (M4) | 3.70mm max. | 18, 20, 22 | |||
190700015 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Length 22.00mm, Red, Bag | Closed | Red | 94V-0 | PVC | Tin | 0.617/g | Bag | 10 (M5) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |||
190700017 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Length 22.00mm, Red, Tape | No | Closed | Red | 94V-0 | PVC | Tin | 0.607/g | Adhesive Tape on Reel | 10 (M5) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | ||
190700021 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Length 26.92mm, Red, Bag | Closed | Red | 94V-0 | PVC | Tin | 1.038/g | Bag | 10 (M5) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |||
190700022 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Length 26.92mm, Red, Tape | No | Closed | Red | 94V-0 | PVC | Tin | 1.043/g | Adhesive Tape on Reel | 10 (M5) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | ||
190700023 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 1/4\ (M6), Length 26.92mm, Red, Bag | Closed | Red | 94V-0 | PVC | Tin | 0.930/g | Bag | 1/4" (M6) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |||
190700024 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 1/4\ (M6), Length 26.92mm, Red, Tape | No | Closed | Red | 94V-0 | PVC | Tin | 0.943/g | Adhesive Tape on Reel | 1/4" (M6) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | ||
190700026 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 5/16\ (M8), Length 26.92mm, Red, Bag | Closed | Red | 94V-0 | PVC | Tin | 0.823/g | Bag | 5/16" (M8) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |||
190700027 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 5/16\ (M8), Length 26.92mm, Red, Tape | No | Closed | Red | 94V-0 | PVC | Tin | 0.823/g | Adhesive Tape on Reel | 5/16" (M8) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | ||
190700033 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 3/8\ (M9), Length 32.26mm, Red, Bag | Closed | Red | 94V-0 | PVC | Tin | 1.072/g | Bag | 3/8" (M9) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |||
190700035 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 3/8\ (M9), Length 32.26mm, Red, Tape | No | Closed | Red | 94V-0 | PVC | Tin | 1.092/g | Adhesive Tape on Reel | 3/8" (M9) | 3.70mm max. | 18, 20, 22 | |||
190700038 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 3-4 (M2.6), Length 20.50mm, Red, Bag | No | Closed | Red | 94V-0 | PVC | Tin | 0.583/g | Bag | 3-4 (M2.6) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | ||
190700039 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 3-4 (M2.6), Length 20.50mm, Red, Tape | No | Closed | Red | 94V-0 | PVC | Tin | 0.697/g | Adhesive Tape on Reel | 3-4 (M2.6) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | ||
190700040 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 5-6 (M3-3.5), Length 20.50mm, Red, Bag | No | Closed | Red | 94V-0 | PVC | Tin | 0.581/g | Bag | 5-6 (M3-3.5) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | ||
190700042 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 5-6 (M3-3.5), Length 20.50mm, Red, Tape | No | Closed | Red | 94V-0 | PVC | Tin | 0.546/g | Adhesive Tape on Reel | 5-6 (M3-3.5) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | ||
190700044 | InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Length 20.50mm, Red, Bag | Closed | Red | 94V-0 | PVC | Tin | 0.535/g | Bag | 8 (M4) | 3.70mm max. | 18, 20, 22 | 0.35-0.80 |