InsulKrimp
- Part Number
- 190700024
- Category
- Ring and Spade Terminals
InsulKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 1/4" (M6), Length 26.92mm, Red, Tape
Physical Specifications
- barrelType
- Closed
- colorResin
- Red
- flammability
- 94V-0
- insulation
- PVC
- materialPlatingMating
- Tin
- netWeight
- 0.943/g
- packagingType
- Adhesive Tape on Reel
- studSize
- 1/4" (M6)
- wireInsulationDiameter
- 3.70mm max.
- wireSizeAwg
- 18,20,22
- wireSizeMm
- 0.35-0.80
Keywords: 19070-0024, 0190700024
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863