Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152660029 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 30.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 30.00mm | 4 | A (same side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660030 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 30.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 30.00mm | 4 | D (opposite side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660031 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 51.00mm | 4 | A (same side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660032 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 51.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 51.00mm | 4 | D (opposite side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660033 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 76.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 76.00mm | 4 | A (same side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660034 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 76.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 76.00mm | 4 | D (opposite side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660035 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 102.00mm | 4 | A (same side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660036 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 102.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 102.00mm | 4 | D (opposite side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660037 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 127.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 127.00mm | 4 | A (same side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660038 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 127.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 127.00mm | 4 | D (opposite side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660039 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 152.00mm | 4 | A (same side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660040 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 152.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 152.00mm | 4 | D (opposite side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660041 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 178.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 178.00mm | 4 | A (same side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660042 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 178.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 178.00mm | 4 | D (opposite side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660043 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 203.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 203.00mm | 4 | A (same side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660044 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 203.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 203.00mm | 4 | D (opposite side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660045 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 229.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 229.00mm | 4 | A (same side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660046 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 229.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 229.00mm | 4 | D (opposite side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660047 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 254.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 254.00mm | 4 | A (same side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660048 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 254.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 254.00mm | 4 | D (opposite side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660049 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 305.00mm | 4 | A (same side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660050 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 305.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 305.00mm | 4 | D (opposite side) | Flexible | Tin | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
152660051 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 30.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 30.00mm | 6 | A (same side) | Flexible | Tin | 0.069/g | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
152660052 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 30.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 30.00mm | 6 | D (opposite side) | Flexible | Tin | 0.069/g | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
152660053 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 51.00mm | 6 | A (same side) | Flexible | Tin | 0.109/g | Bag | 0.50mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |