Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1054550101 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Mid-Mount, Surface Mount, Gold (Au) Flash over 0.75µm Palladium Nickel Plating, 0.70mm Solder Tab, Paper Reel | 24 | 24 | Black | 10000 | Female | None | Yes | Copper Alloy | Gold over Palladium Nickel | Gold | High Temperature Thermoplastic | Mid-Mount | 0.530/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | None | 0.60mm, 0.70mm, 0.80mm | 0.50mm | 0.50mm | 0.051µm (Au), 0.750µm (PdNi) | 0.051µm | No | Yes | 1 | -30° to +85°C | Surface Mount | No | |
1054550105 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Mid-Mount, Surface Mount, Gold (Au) Flash over 0.75µm Palladium Nickel Plating, 0.70mm Solder Tab, Plastic Reel | No | 24 | 24 | Black | 10000 | Female | None | Yes | Copper Alloy | Gold over Palladium Nickel | Gold | High Temperature Thermoplastic | Mid-Mount | 0.539/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | None | 0.60mm, 0.70mm, 0.80mm | 0.50mm | 0.50mm | 0.051µm (Au), 0.750µm (PdNi) | 0.051µm | No | Yes | 1 | -30° to +85°C | Surface Mount | No |