USB
- Part Number
- 1054550101
- Category
- I/O Connectors
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Mid-Mount, Surface Mount, Gold (Au) Flash over 0.75µm Palladium Nickel Plating, 0.70mm Solder Tab, Paper Reel
Physical Specifications
- circuitsLoaded
- 24
- circuitsMaximum
- 24.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 10000
- gender
- Female
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold over Palladium Nickel
- materialPlatingTermination
- Gold
- materialResin
- High Temperature Thermoplastic
- mountingStyle
- Mid-Mount
- netWeight
- 0.530/g
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- panelMount
- Yes
- pcbLocator
- Yes
- pcbRetention
- No
- pcbThicknessRecommended
- 0.60mm,0.70mm,0.80mm
- pitchMatingInterface
- 0.50mm
- pitchTerminationInterface
- 0.50mm
- platingMinMating
- 0.051µm (Au), 0.750µm (PdNi)
- platingMinTermination
- 0.051µm
- polarizedToMatingPart
- No
- polarizedToPcb
- Yes
- ports
- 1
- temperatureRangeOperating
- -30° to +85°C
- terminationInterfaceStyle
- Surface Mount
- waterproofDustproof
- No
Electrical Specifications
- currentMaximumPerContact
- 0.25A,1.25A,5.0A,See Product Specification
- groundingToPanel
- None
- shielded
- Yes
- shieldType
- Full Shield
- voltageMaximum
- 30V AC/DC
Keywords: 105455-0101, 1054550101
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863