Magnetic Jack,MXMag,RJ45
- Part Number
- 938263020
- Category
- Modular Jacks and Plugs
MXMag Gigabit Ethernet 8 Core Non-PoE Dual-Port RJ45 Connector, 21.40mm Depth, 2.70mm Phy Pin Length, Right-Angle, Inverted Profile, with Shield Tabs, Non-LED, Standard Temperature, Tray
Physical Specifications
- colorResin
- Black
- depth
- 21.40mm
- durabilityMatingCyclesMax
- 2500
- invertedTopLatch
- Yes
- jackHeight
- 14.10mm
- keyingToMatingPart
- No
- lightpipesLeDs
- None
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold over Palladium Nickel
- materialPlatingTermination
- Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 10.580/g
- orientation
- Right Angle (Side Entry)
- packagingType
- Tray
- panelMount
- Spring Tabs
- pcbLocator
- Yes
- pcbRetention
- No
- pcbThicknessRecommended
- 1.57mm
- platingMinMating
- 0.051µm (Au), 1.016µm (PdNi)
- portConfiguration
- 1x2
- positionsLoadedContacts
- 8/8
- temperatureRangeOperating
- 0° to +70°C
- terminationInterfaceStyle
- Through Hole
- wireCableType
- N/A
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- groundingToPanel
- Yes
- shielded
- Yes
- voltageMaximum
- 125V
Keywords: 93826-3020, 0938263020
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per ED/71/2019 (16 July 2019)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 7(c)-I per EU 2015/863