MCRF,SMA
- Part Number
- 897629523
- Category
- RF Cable Assemblies
SMA Straight Bulkhead Jack to MCRF Right-Angle Plug on 1.13mm Cable, 300.00mm Length, 50 Ohms
Physical Specifications
- cableLength
- 300.00mm
- gender
- Jack/Plug
- materialMetal
- Brass,Phosphor Bronze
- materialPlatingMating
- Gold
- materialResin
- PTFE,Liquid Crystal Polymer (LCP)
- netWeight
- 4.100/g
- packagingType
- Bag
- singleEnded
- No
- wireCableType
- 1.13mm Coaxial
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 50Ω
Keywords: 89762-9523, 0897629523
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863