Commercial Micro-D
- Part Number
- 834219014
- Category
- I/O Connectors
1.27mm Pitch Commercial Micro-D Cable Receptacle Kit, 9 Circuits
Physical Specifications
- bootColor
- Black
- circuitsLoaded
- 9
- circuitsMaximum
- 9.0
- durabilityMatingCyclesMax
- 500
- gender
- Receptacle
- lockToMatingPart
- Yes
- materialPlatingMating
- Gold
- netWeight
- 13.767/g
- numberOfRows
- 2.0
- orientation
- N/A
- packagingType
- Bag
- panelMount
- No
- pcbLocator
- No
- pcbRetention
- N/A
- pitchMatingInterface
- 0.64mm
- platingMinMating
- 0.762µm
- polarizedToMatingPart
- Yes
- ports
- 1
- temperatureRangeOperating
- -40° to +125°C
- terminationInterfaceStyle
- N/A
- waterproofDustproof
- No
- wireSizeAwg
- 26,28
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- shielded
- Yes
- shieldType
- Full Shield
- voltageMaximum
- 30V (RMS)
Keywords: 83421-9014, 0834219014
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863