- Part Number
- 732880010
- Category
- EMI Filters
Physical Specifications
- Diameter
- 9.52mm
- Length
- 19.25mm
- Packaging Type
- Tray
- Thread Length
- 4.75mm
Electrical Specifications
- Current Maximum Per Contact
- 5.0A
- Capacitance Value
- 1 µF
- Direct Current Resistance
- 0.015 Ω max
- Emi Filter Circuits
- Pi Style
- Minimum Insertion Lossd B1 G Hz
- 70
- Minimum Insertion Lossd B10 M Hz
- 70
- Minimum Insertion Lossd B100 M Hz
- 70
- Minimum Insertion Lossd B1 M Hz
- 65
- Rated Voltage
- 150 VDC at 85°C,100 VDC at 125°C
Keywords: 73288-0010, 0732880010
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed