1.00mm Mezzanine (IEEE 1386)
- Part Number
- 717420005
- Category
- Board-to-Board Connectors
1.00mm Mezz (IEEE 1386) Receptacle, Surface Mount, Dual Row, Vertical Stacking, 84 Circuits
Physical Specifications
- circuitsLoaded
- 84
- circuitsMaximum
- 84.0
- colorResin
- Natural
- flammability
- 94V-0
- glowWireCapable
- No
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 1.677/g
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- Yes
- pcbRetention
- No
- pcbThicknessRecommended
- 1.60mm
- pitchMatingInterface
- 1.00mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 1.905µm
- polarizedToPcb
- No
- roboticPlacement
- Pick and Place Cap
- temperatureRangeOperating
- -55° to +85°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- voltageMaximum
- 100V
Keywords: 71742-0005, 0717420005
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863