SD Card
- Part Number
- 5009980900
- Category
- Memory / SIM Card Connectors
2.50mm Pitch SD Memory Card Connector, Shielded, Top Mount, Push-Push Ejector, Embossed Tape Packaging
Physical Specifications
- cardDetectionSwitch
- Open
- circuitsLoaded
- 9
- colorResin
- Black
- durabilityMatingCyclesMax
- 10000
- ejectorButtonSide
- N/A
- flammability
- 94V-0
- materialContact
- Copper Alloy
- materialPlatingTermination
- Gold,Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 1973.271/mg
- packagingType
- Embossed Tape on Reel
- pcbLocator
- Yes
- pcbRetention
- Yes
- pitchMatingInterface
- 2.50mm
- temperatureRangeOperating
- -25° to +90°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- shielded
- Yes
- voltageMaximum
- 100V AC
Keywords: 500998-0900, 5009980900
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863