Stac64
- Part Number
- 346960100
- Category
- PCB Headers and Receptacles
Stac64 Single Bay Right-Angle Power Header, 10 Circuits, Polarization A, Black, Tray
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 10
- firstMateLastBreak
- No
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- High Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 10.300/g
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- No
- pcbThicknessRecommended
- 1.57mm
- pcTailLength
- 3.36mm
- pitchMatingInterface
- 2.54mm,5.25mm
- pitchTerminationInterface
- 2.54mm,5.25mm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- sealed
- Unsealed
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +100°C
- terminationInterfaceStyle
- Through Hole
- terminalSize
- 1.5,2.8
Electrical Specifications
- currentMaximumPerContact
- 18.0A,30.0A
- voltageMaximum
- 500V
Keywords: 34696-0100, 0346960100
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863