Lever Activated Fixed Mount
- Part Number
- 2213910002
- Category
- Terminal Blocks and Barrier Strip
7.50mm Pitch Lever Activated Fixed Mount PCB Terminal Block, 35° Wire Entry, Bussed Terminals, 2 Circuits
Physical Specifications
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Green
- entryAngle
- 35° Angle
- lockToMatingPart
- No
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyamide (PA)
- netWeight
- 4.400/kg
- numberOfRows
- 1.0
- orientation
- Vertical
- panelMount
- No
- pcbThicknessRecommended
- 2.00mm
- pcTailLength
- 3.60mm
- pitchMatingInterface
- 7.50mm
- pitchTerminationInterface
- 7.50mm
- polarizedToMatingPart
- N/A
- stackable
- No
- temperatureRangeOperating
- -40° to +115°C
- terminationInterfaceStyle
- Through Hole
- wireSizeAwg
- 8,10,12,14,16,18,20,22,24
- wireSizeMm
- 0.20-8.37
Electrical Specifications
- currentMaximumPerContact
- 40.0A
- voltageMaximum
- 300V
Keywords: 221391-0002, 2213910002
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863