Wi-Fi 6E Low Gain Flex Antenna
- Part Number
- 2196110250
- Category
- Antennas
Wi-Fi 6E Low Gain Flex Antenna, 15.40mm Width, 250.00mm Cable Length, Compatible with U.FL/ MHF Connectors
Physical Specifications
- cableLength
- 250.00mm
- length
- 35.40mm
- mountingStyle
- Adhesive
- netWeight
- 1.104/g
- packagingType
- PET Bag
- polarization
- Linear
- radiationPattern
- Omnidirectional
- width
- 15.40mm
Electrical Specifications
- band1FEndMHz
- 2500
- band1FStartMHz
- 2400
- band2FEndMHz
- 5850
- band2FStartMHz
- 5150
- band3FEndMHz
- 7125
- band3FStartMHz
- 5925
- electricalConnectivity
- Cable
- peakGainDBi
- 1.9 @ 2.4 GHz,2.5 @ 5 GHz,2.8 @ 5 GHz
- returnLossS11DB
- < -10
- totalEfficiency
- >59% @ 5.9 GHz,>63% @ 5 GHz,>66% @ 2.4 GHz
Keywords: 219611-0250, 2196110250
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863