ISM/DSRC MIMO Antenna
- Part Number
- 2140483000
- Category
- Antennas
ISM/DSRC MIMO External Antenna, 77.00mm Diameter, 3.0m Cables with SMA Connectors
Physical Specifications
- cableLength
- 3000.00mm
- length
- N/A
- mountingStyle
- Adhesive
- netWeight
- 99.640/g
- outerDiameter
- 77.00mm
- packagingType
- Partitioned Carton
- polarization
- Linear
- radiationPattern
- Omnidirectional
- temperatureRangeOperating
- -40° to +85°C
- thickness
- 15.00mm
- width
- N/A
Electrical Specifications
- band1FEndMHz
- 6000
- band1FStartMHz
- 5800
- electricalConnectivity
- Cable
- peakGainDBi
- -1.0 @ 5800 MHz,-1.8 @ 5800 MHz
- returnLossS11DB
- < -10
- totalEfficiency
- >10% @ 5800 MHz
Keywords: 214048-3000, 2140483000
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:9325e1d8-af41-4cb1-9ff4-2f983cb1974c
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863