- Part Number
- 2112973000
- Category
- Antennas
Physical Specifications
- Cable Length
- 3.0m
- Mounting Style
- Adhesive
- Net Weight
- 120.680/g
- Outer Diameter
- 77.00mm
- Packaging Type
- Partitioned Carton
- Polarization
- Linear, RHCP
- Radiation Pattern
- Bi-Directional (GPS),Omnidirectional (4G)
- Thickness
- 15.00mm
- Width
- N/A
Electrical Specifications
- Band1 F End M Hz
- 960
- Band1 F Start M Hz
- 824
- Band2 F End M Hz
- 1575.42
- Band2 F Start M Hz
- 1561.098
- Band3 F End M Hz
- 2690
- Band3 F Start M Hz
- 1710
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- -0.8 @ 824 MHz,-2.1 @ 1561 MHz,-2.1 @ 1575 MHz,0.4 @ 1710 MHz
- Return Loss S11 DB
- < -8,< -10 (see comments)
- Total Efficiency
- 22.1% @ 1575 MHz,22.3% @ 1561 MHz,26.8% @1710 MHz,33.6% @ 824 MHz
Keywords: 211297-3000, 2112973000
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead; Melamine; C,C'-azodi(formamide); 2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863