ConnTAK50
- Part Number
- 2080333033
- Category
- PCB Headers and Receptacles
ConnTAK50 Header, Single Row, Right-Angle, Surface Mount, 3 Circuits, Key C, Blue
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 3
- circuitsMaximum
- 3.0
- colorResin
- Blue
- durabilityMatingCyclesMax
- 10
- firstMateLastBreak
- No
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Matte Tin
- materialResin
- High Temperature Nylon
- netWeight
- 1.400/g
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- No
- pitchMatingInterface
- 1.80mm
- pitchTerminationInterface
- 1.80mm
- platingMinMating
- 1.000µm
- polarizedToMatingPart
- Polarizing Ribs
- polarizedToPcb
- No
- sealed
- Unsealed
- shrouded
- Shrouded
- temperatureRangeOperating
- -40° to +100°C USCAR Class T2,-40° to +105°C LV-214
- terminationInterfaceStyle
- Surface Mount
- terminalSize
- 0.5
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 14V AC/DC
Keywords: 208033-3033, 2080333033
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863