- Part Number
- 2076025002
- Category
- Busbars
Physical Specifications
- Approximate Awg Equivalent
- 10
- Approximate Circular Mils
- 12060
- Braid Type
- 24x5/30
- Insulation
- None
- Length
- 305.00mm
- Material Metal
- Copper
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Net Weight
- 21.772/g
- Orientation
- Flat-to-Flat
- Packaging Type
- Carton
Electrical Specifications
- Current Maximum Per Contact
- 53.0A
Keywords: 207602-5002, 2076025002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863