MX150L
- Part Number
- 194310015
- Category
- Crimp Terminals
MX150L Male Terminal for 8 AWG Wire, Tin Plated, Metal Strip Carrier
Physical Specifications
- durabilityMatingCyclesMax
- 25
- gender
- Male
- materialMetal
- Copper
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.693/g
- packagingAlternativePart
- {productNumber=0194310017, packagingType=Bag}
- packagingType
- Reel
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 6.02mm
- wireSizeAwg
- 8
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- Contact Molex
Keywords: 19431-0015, 0194310015
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Missing Compliance Data per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per ED/01/2018 (15 January 2018)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863