InsulKrimp
- Part Number
- 190380011
- Category
- Quick Disconnects
InsulKrimp Snap Receptacle, for 16-14 AWG Wire, PVC, Fits Male Plug Diameter 4.57mm, Carton
Physical Specifications
- barrelType
- Closed
- colorResin
- Blue
- flammability
- 94V-0
- gender
- Female
- glowWireCapable
- No
- insulated
- Fully
- insulation
- PVC
- lockToMatingPart
- No
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- PVC
- netWeight
- 1.248/g
- orientation
- Straight
- packagingType
- Carton
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- tabThickness
- N/A
- tabWidth
- N/A
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 3.81mm max.
- wireSizeAwg
- 14,16
- wireSizeMm
- 1.00-2.50
Electrical Specifications
- voltageMaximum
- 600V
Keywords: 19038-0011, 0190380011
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863