Avikrimp
- Part Number
- 190250006
- Category
- Quick Disconnects
Avikrimp Quick Disconnect, Male, for 12-10 AWG (5.00-3.30mm²) Wire, 6.35 x 0.81mm Tab, Mylar Tape
Physical Specifications
- barrelType
- Closed
- colorResin
- Yellow
- flammability
- 94V-2
- gender
- Male
- glowWireCapable
- No
- insulated
- Partial
- insulation
- Nylon (PA)
- lockToMatingPart
- No
- materialMetal
- Brass
- materialPlatingMating
- Zinc Chromate
- materialPlatingTermination
- Zinc Chromate
- materialResin
- Nylon
- netWeight
- 1.947/g
- orientation
- Straight
- packagingType
- Adhesive Tape on Reel
- platingMinMating
- 5.080µm
- platingMinTermination
- 5.080µm
- polarizedToMatingPart
- No
- tabThickness
- 0.81mm
- tabWidth
- 6.35mm
- temperatureRangeOperating
- -65° to +105°C
- wireInsulationDiameter
- 5.70mm max.
- wireSizeAwg
- 10,12
Electrical Specifications
- voltageMaximum
- 600V
Keywords: 19025-0006, 0190250006
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2023)3788-DC (14 Jun 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863