FCT Products
- Part Number
- 1727040065
- Category
- D-Sub Connectors
FCT Standard-Density D-Sub Connector, Male, Straight, IDC Ribbon, 0.20µm Gold Plating, 25 Circuits, Black Insulator
Physical Specifications
- circuitsLoaded
- 25
- circuitsMaximum
- 25.0
- colorResin
- Black
- durabilityMatingCyclesMin
- 50
- gender
- Male
- materialContact
- Copper Alloy
- materialResin
- Polybutylene Terephthalate (PBT)
- materialShell
- Steel
- netWeight
- 16.000/g
- numberOfRows
- 2.0
- orientation
- Straight
- packagingType
- Tray
- panelMount
- Rear
- panelMountMethod
- Flange
- pcbLocator
- No
- pcbRetention
- No
- pitchMatingInterface
- 2.84mm
- pitchTerminationInterface
- 2.84mm
- platingContact
- Gold over Nickel
- platingMinMating
- 0.200µm
- platingMinTermination
- 2.000µm
- platingShell
- Tin
- polarizedToMatingPart
- Yes
- ports
- 1
- shellSize
- 3
- temperatureRangeOperating
- -55° to +130°C
- terminationStyle
- IDC Ribbon
- waterproofDustproof
- No
- waterproofDustproofType
- IP20
- wireSizeAwg
- 28
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- shielded
- Yes
Keywords: 172704-0065, 1727040065
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863