Helix SMT GPS Antenna
- Part Number
- 1462350001
- Category
- Antennas
Helix SMT GPS Antenna
Physical Specifications
- cableLength
- N/A
- length
- 5.00mm
- mountingStyle
- Surface Mount
- netWeight
- 0.058/g
- packagingType
- Embossed Tape on Reel
- polarization
- Elliptic
- radiationPattern
- Omnidirectional
- thickness
- 4.00mm
- width
- 3.00mm
Electrical Specifications
- band1FEndMHz
- 1566
- band1FStartMHz
- 1556
- band2FEndMHz
- 1580
- band2FStartMHz
- 1571
- band3FEndMHz
- 1607
- band3FStartMHz
- 1597
- electricalConnectivity
- SMD
- peakGainDBi
- 0.7 @ 1561 MHz,1.1 @ 1575 MHz,1.1 @ 1602 MHz
- returnLossS11DB
- < -8
- totalEfficiency
- >50% @ 1561 MHz,>50% @ 1602 MHz,>55% @ 1575 MHz
Keywords: 146235-0001, 1462350001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863