- Part Number
- 1301180016
- Category
- Festoons
Physical Specifications
- Depth
- N/A
- Duty
- Heavy
- Height
- N/A
- Length
- N/A
- Material Coating
- Zinc
- Material Metal
- Galvanized Steel
- Material Wheel
- Steel - Sealed Ball Bearing
- Packaging Type
- Individual Carton
- Saddle Radius
- N/A
- Thread Size
- N/A
- Travel Speed Maximum
- 73.15 mpm (240 fpm)
- Wire Cable Type
- N/A
Keywords: 130118-0016, 1301180016
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed