Haztex
- Part Number
- 1301050047
- Category
- Lamps and Lights
Haztex Incandescent Hazardous and Wet Location Hand Lamp with LOVOLT In-line Transformer, 100W, 16/3 SOOW Primary Cord Type, Cord Length 30.48m (100.0')
Physical Specifications
- bulbType
- Incandescent
- cordLengthPrimary
- 3.04m (10.0')
- cordLengthSecondary
- 30.48m (100.0')
- cordTypePrimary
- 16/3 SOOW
- cordTypeSecondary
- 14/3 SOOW
- depth
- 127.00mm (5.000")
- duty
- Hazardous,Wet Location
- guardIncluded
- Yes
- guardType
- Cast Aluminum
- height
- 419.10mm (16.500")
- lampType
- A21
- length
- N/A
- materialGlobe
- Tempered Soda-Lime Glass
- materialGuard
- Cast Aluminum
- mountingStyle
- Hand Held
- outlet
- None
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- 75W
- lumens
- 750
- onOffSwitch
- No
- voltageFixtureMaximum
- 120VAC 60 HZ
- voltageSecondaryMaximum
- 12V AC
Keywords: 130105-0047, 1301050047
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863