- Part Number
- 1300680039
- Category
- Industrial Tees and Splitters
Physical Specifications
- Color Cable Jacket
- Gray
- Drop Connector
- BradPowerA-Size (7/8"–M22)
- Drop Gender
- Female
- Keyway
- Single
- Left Trunk Connector
- BradPower D-Size (1 3/8"–M35)
- Left Trunk Gender
- Female
- Leg1 Length
- N/A
- Leg2 Length
- N/A
- Material Cable Jacket
- PVC
- Material Connector Body
- PVC
- Material Coupling Nut
- Anodized Aluminum
- Net Weight
- 1.000/g
- Poles
- 3
- Right Trunk Connector
- BradPower D-Size (1 3/8"–M35)
- Right Trunk Gender
- Male
- Temperature Range Operating
- -20° to +90°C
Electrical Specifications
- Current Maximum Per Contact
- 13.0A,30.0A
- Voltage Maximum
- 600V AC/DC
Keywords: 130068-0039, 1300680039
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active