BradPower A-Size
- Part Number
- 1300660050
- Category
- Circular Industrial Connectors
BradPower A-Size (7/8”–M22) Receptacle, 3 Poles, Male, Single Keyway, 1/2" - 14 NPT, 14/1 AWG, 0.5m (1.64') Length
Physical Specifications
- couplingType
- External Thread
- gender
- Male
- keyway
- Single
- length
- 0.50m
- materialComponent
- Black Annodized Aluminum
- mountingThreadSize
- 1/2" - 14 NPT
- netWeight
- 44.000/g
- orientation
- Straight
- panelMount
- Front
- poles
- 3
- temperatureRangeOperating
- -20° to +105°C
- wireCableType
- UL 1015
- wireSizeAwg
- 14
Electrical Specifications
- currentMaximumPerContact
- 15.0A
- voltageMaximum
- 600V
Keywords: 130066-0050, 1300660050
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Arsenic acid (H3AsO4), triethyl ester; 2,4-Dinitrotoluene; 1-Methyl-2-pyrrolidone; formamide; 4,4'-bis(dimethylamino)benzophenone; Tetra-Base; 1,2-bis(2-methoxyethoxy)ethane... per D(2024)4144-DC (27 June 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410292_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408918_00_000.pdf, subType=CE}