mPm
- Part Number
- 1210120122
- Category
- Circular Industrial Connectors
mPm DIN Base, Form A-18mm, B31 Base, 3 Pole Plus Ground Terminal, 250V AC/300V DC, Black, Nitrile Gasket
Physical Specifications
- cableDiameter
- N/A
- couplingType
- N/A
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- form
- A - 18mm
- gender
- N/A
- keyway
- None
- materialConnectorBody
- Polyamide
- materialContact
- Brass
- materialCouplingNut
- N/A
- materialPlatingMating
- Silver
- netWeight
- 17.236/g
- orientation
- Straight
- pitchMatingInterface
- 18.00mm
- poles
- 3
- temperatureRangeOperating
- -40° to +90°C
- wireSizeAwg
- N/A
Electrical Specifications
- currentMaximumPerContact
- 16.0A
- voltageMaximum
- 250V AC / 300V DC
Keywords: 121012-0122, 1210120122
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2020)4578-DC (25 June 2020)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000446172_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000446157_00_000.pdf, subType=CE}