Nano-Change (M8)
- Part Number
- 1200310118
- Category
- Circular Industrial Connectors
Nano-Change (M8) Receptacle, PG7 Mounting Threads, Female (Straight), PCB Mount, 4 Poles
Physical Specifications
- couplingType
- Internal Thread
- gender
- Female
- keyway
- None
- length
- N/A
- materialComponent
- Nickel-plated Brass
- mountingThreadSize
- PG7
- netWeight
- 11.196/g
- orientation
- Straight
- panelMount
- Back
- poles
- 4
- temperatureRangeOperating
- -25° to +90°C
- wireCableType
- N/A
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 60V AC / 75V DC
Keywords: 120031-0118, 1200310118
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead; Triphenyl-phosphate; Lead monoxide per D(2025)4165-DC (25 June 2025) SCIP:91b85631-3ca6-478e-b982-95e0817ddd73
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000428676_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000428678_00_000.pdf, subType=UKCA}