- Part Number
- 1068030473
- Category
- Optical Fibers
Physical Specifications
- Buffer Diameter
- 2000µm
- Buffer Tolerance
- ± 50µm
- Clad Diameter
- 1535µm
- Cladding Tolerance
- ± 15µm
- Cladding Type
- Hard-Clad
- Core Diameter
- 1500µm
- Core Tolerance
- ± 15µm
- Glass Characteristic
- Low -OH
- Long Term Bend Radius
- 25.3cm
- Material Buffer
- Tefzel
- Material Glass
- Synthetic Fused Silica
- Net Weight
- 5.033/g
- Numerical Aperture
- 0.37
- Packaging Type
- Spool
- Proof Tested Minimum100 Kpsi
- 100% for Strength
- Short Term Bend Radius
- 7.5cm
- Temperature Range Operating
- -65° to +140°C
- Wavelength Range
- 450nm - 2100nm (Low -OH)
- Wire Cable Type
- Silica Optical Fiber
Keywords: 106803-0473, 1068030473
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed