Cellular 6-Band Stand Alone
- Part Number
- 1052630001
- Category
- Antennas
Cellular 6 Band Antenna, 100.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors
Physical Specifications
- cableLength
- 100.00mm
- length
- 106.70mm
- mountingStyle
- Adhesive
- netWeight
- 0.908/g
- packagingType
- Tray
- polarization
- Linear
- radiationPattern
- Omnidirectional
- thickness
- 0.10mm
- width
- 13.00mm
Electrical Specifications
- band1FEndMHz
- 894
- band1FStartMHz
- 824
- band2FEndMHz
- 960
- band2FStartMHz
- 880
- band3FEndMHz
- 1880
- band3FStartMHz
- 1710
- band4FEndMHz
- 1990
- band4FStartMHz
- 1850
- band5FEndMHz
- 2170
- band5FStartMHz
- 1920
- band6FEndMHz
- 2690
- band6FStartMHz
- 2500
- electricalConnectivity
- Cable
- peakGainDBi
- 2.3 @ 824 MHz,3.1 @ 1710 MHz
- returnLossS11DB
- < -6.8
- totalEfficiency
- > -1.8dB @ 824 MHz,> -2.2dB @ 1710 MHz
Keywords: 105263-0001, 1052630001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863