Wire Pin Connectors for Terminal Block Applications
Designed for repeatable, high-throughput assembly, wire pin connectors from Molex are available in multiple wire gauges and material/plating options to support a variety of performance needs. These solderless, crimp-style pin connectors terminate a wire into a “pin” contact, for mating with a socket/receptacle or inserting into connector housings and terminal blocks. Molex wire pin connectors provide a compact, reliable electrical interface for wire-to-wire or wire-to-board connections, especially where cylindrical contacts support stable mating and easy insertion.
| Wire Size |
Material |
Termination Interface Style |
Packaging |
| 22 to 10 AWG |
Tin-plated copper |
Crimp or compression |
Adhesive tape on reel, bag, carton |