Skip to main content
Metric ring and spade terminals.

Metric Ring and Spade Terminals

Molex Metric Ring and Spade Terminals provide a precise mechanical fit for tight spaces while ensuring low contact resistance and highly reliable electrical connections. Engineered from high-performance materials, these crimp-ready terminals offer outstanding durability in harsh environments.

Wire Size Operating Temperatures Stud Size Barrel Type
0.5 to 6.00mm2 -55 to +105°C (Avikrimp)
-55 to +149°C (VersaKrimp)
2.50 to 10.00mm Closed, closed-brazed, open

AviKrimp (Tin-Plated Brass Sleeve)

AviKrimp metric ring tongue terminal.

InsulKrimp (Rigid PVC Sleeve)

InsulKrimp metric flanged spade tongue terminal.

Krimptite (Butted Seam)

Krimptite metric ring tongue terminal.

Perma-Seal (Heat Shrink Sleeve)

Perma-Seal metric spade tongue terminal.

VersaKrimp (Brazed Seam)

VersaKrimp metric spade tongue terminal

VibraKrimp (Double Crimp)

VibraKrimp metric open barrel ring terminal.

Datasheets and Guides


Solderless Terminals

Solderless terminals from Molex enable reliable, fast and solder-free connections that improve production efficiency and reduce thermal risks associated with soldering processes. Their mechanical integrity and low contact resistance deliver robust wire-to-wire and wire-to-board connections in demanding environments. Engineered for high mechanical and electrical reliability, these terminals are suitable for a wide range of applications, including industrial machinery and consumer electronics.

sdf