Battery Cable Lugs
Providing vibration-resistant mechanical connections for battery cables, Molex Battery Cable Lugs minimize voltage drop and simplify maintenance in automotive, marine, solar, telecom and industrial systems. The seamless barrel is designed for easy cable insertion and industry-standard crimp tools. Lugs are available with tin plating, offering superior corrosion protection for harsh environments.
| Wire Size |
Style |
Stud Size |
Barrel Style |
8 AWG to 4/0 (8.50 to 120.00mm²) |
Plated or unplated ring tongue |
10 (M5) to ½” (M12) |
Seamless |