Skip to main content
Molex CoolPower HD high-power connector system for AI servers and data center power distribution.

CoolPower HD High-Power Connectors and Cables

Delivering up to 250.0A per contact in a low-profile footprint, CoolPower HD products enable scalable power delivery while optimizing airflow, improving thermal performance and maximizing board space efficiency. This high-density, high-current cable-to-board connector system is engineered for AI servers, hyperscale data centers, server and storage equipment, and power distribution applications.

Current Pin Diameter Number of Signals
Up to 250.0A 5.70, 6.00, 8.00, 9.10mm 0, 2, 35

Features and Benefits


AI, machine learning and other data center systems continue to drive higher power demands in limited real estate. Balancing this increased current delivery with thermal management requirements is crucial. Manufacturers are also challenged with designing scalable infrastructure that can accommodate future growth with next-generation architecture and increasing bandwidth demands.

High-density power distribution enables increased power delivery in a small footprint for space efficiency and more electrical capacity. With higher current delivery, airflow optimization supports more effective thermal management, helping reduce hotspots, cooling energy consumption, and the risk of thermal-related reliability issues. Configurable and scalable power architectures allow for growth in future designs for emerging technologies and increasing capabilities.

Delivering up to 250.0A per contact in a compact footprint, CoolPower HD High-Power Connectors and Cables from Molex meet high-power architecture demands. These products maximize airflow with a low-profile design to improve thermal management, reducing cooling costs and enhancing system reliability. For evolving system requirements, CoolPower HD connectors support flexible power and hybrid power-signal configurations to scale for next-generation architectures.

High-Power Density in a Small Footprint

As power demands continue to increase across AI infrastructure and hyperscale platforms, designers need to deliver more current without expanding system size. The CoolPower HD system from Molex supports up to 250.0A per contact through a high-density contact architecture, enabling scalable power delivery while conserving valuable PCB space.

Molex CoolPower HD connector with a compact footprint.

Low-Profile, Airflow-Friendly Architecture

Power-dense systems require efficient cooling to maintain reliability. The CoolPower HD system’s low-profile housing minimizes airflow obstruction and supports better thermal performance, helping reduce cooling challenges in servers, storage systems and power shelves.

Molex CoolPower HD connectors mating in a right-angle orientation with a low-profile.

Integrated Hybrid Signal and Power Configurations

System architectures frequently evolve throughout development cycles, requiring flexible, scalable platforms. Featuring multiple pin diameters, configuration options and combined power and signal contacts, CoolPower HD connectors and cable assemblies provide design flexibility, while helping avoid major system redesigns as capabilities evolve.

Molex CoolPower HD with signal pins, power pins and pick-and-place cap.

Minimizes power loss
Low contact resistance improves overall electrical efficiency.

Enables reliable high-power delivery
Delivering up to 250.0A per pin, this system supports long-term performance in demanding computing and power applications.

Enables design flexibility
With multiple pin size offerings, these connectors and cables support a range of power and signal configurations, overcoming design limitations.

Enables flexible termination options
Support for multiple wire-termination methods accommodates a range of system designs.

Ensures secure mating for stable connections and reliable performance
Positive locking features simplify assembly, avoiding disconnections that lead to electrical failures.

Supports easy installation and servicing in dense equipment environments
Positive locking and automatic latching features reduce mating complexity.

Applications by Industry


Hyperscale infrastructure networking and telecom equipment

Power distribution systems
Power shelves
Battery backup systems

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are CoolPower HD High-Current Connectors and Cables?

CoolPower HD High-Current Connectors and Cables are a high-density, high-current cable-to-board connector system designed for power-dense applications such as AI servers, data centers, networking equipment and power supply units. These products deliver up to 250.0A per contact in a compact, low-profile architecture that helps maximize available board space, optimize airflow and support efficient thermal management. With multiple power and hybrid power-signal configurations, CoolPower HD provides a scalable platform for reliable power distribution as system power requirements continue to increase.

What are CoolPower HD connectors used for?

CoolPower HD connectors provide high-density, high-current power delivery in AI servers, data centers, networking equipment, server platforms and power supply applications where space efficiency and thermal performance are crucial.

What is the maximum current rating for CoolPower HD connectors?

CoolPower HD connectors support current ratings from 100.0 to 250.0A per contact depending on pin diameter and configuration.

How do CoolPower HD high-power connectors optimize data center thermal performance?

Their low-profile, airflow-friendly design helps optimize cooling pathways and reduce heat buildup in power-dense equipment.

Are CoolPower HD connectors and cable assemblies configurable?

Yes, multiple pin diameters, contact arrangements and wire termination options allow designers to adapt CoolPower HD connectors and cable assemblies to evolving system requirements.

Are CoolPower HD Connectors and Cable Assemblies suited for AI and hyperscale infrastructure?

Yes, CoolPower HD Connectors and Cable Assemblies are specifically positioned for AI servers, GPU platforms, hyperscale data centers and power distribution equipment that require high-power density and efficient cooling.

Are CoolPower HD connectors and cable assemblies compatible with OCP rack power shelf requirements?

Yes, CoolPower HD connectors and cable assemblies integrate with IT Gear solutions and other OCP-specific products.

NOTE: CoolPower HD is a trademark of Amphenol Corporation.