行业与应用
- 零件编号
- rz200-215-115-1000
- 类别
- Board-to-Board Connectors
Physical Specifications
- Breakaway
- No
- Circuits Detail
- Double Compression
- Circuits Loaded
- 30
- Circuits Maximum
- 30.0
- Color Resin
- Gray
- Durability Mating Cycles Max
- 50
- Glow Wire Capable
- No
- Keying To Mating Part
- No
- Mated Height
- 0.200"
- Mated Width
- 1.202"
- Material Metal
- Beryllium Copper
- Material Plating Mating
- Gold
- Material Plating Termination
- Gold
- Material Shell
- Polyphenylene Sulfide
- Number Of Columns
- 15
- Number Of Rows
- 2.0
- Orientation
- Vertical
- Packaging Type
- Tray
- Pcb Retention
- Through Hole Hardware
- Pitch Mating Interface
- 0.050" (1.27mm)
- Pitch Termination Interface
- 0.050" (1.27mm)
- Plating Min Mating
- 50µ”
- Plating Min Termination
- 50µ”
- Polarized To Mating Part
- No
- Polarized To Pcb
- No
- Stackable
- No
- Temperature Range Operating
- -65° to +125°C
- Termination Interface Style
- Compression
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
关键字: RZ200-215-115-1000, RZ200-215-115-1000
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed