行业与应用
- 零件编号
- 936070083
- 类别
- Heavy-Duty Accessories
Physical Specifications
- Accessory Type
- Screw
- Material Plating
- Zinc
- Material Screw
- Stainless Steel
- Material Spring
- Zinc-plated Steel
- Material Washer
- Zinc-plated Steel
- Packaging Type
- Bag
- Thread Size
- M4x16
- Thread Type
- (M) Metric
关键字: 93607-0083, 0936070083
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed