- 零件编号
- 936010652
- 类别
- Heavy-Duty Connectors
Physical Specifications
- Color Cable Jacket
- N/A
- Component Size
- 3A «21x21»
- Entry Location
- Side
- Flammability
- UL 94V-0
- Hood Color
- Grey White RAL 9002
- Lock To Mating Part
- Yes
- Material Gasket
- NBR
- Material Hood
- Polyamide
- Material Peg
- Polyamide
- Net Weight
- 18.000/g
- Number Of Pegs
- 2
- Packaging Type
- Bag
- Thread Size
- M20
- Thread Type
- (M) Metric
关键字: 93601-0652, 0936010652
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed