行业与应用
- 零件编号
- 848569105
- 类别
- Industrial Tees and Splitters
Physical Specifications
- Drop Connector
- Micro-Change (M12)
- Drop Gender
- Female
- Keyway
- Single
- Left Trunk Connector
- Mini-Change
- Left Trunk Gender
- Female
- Leg1 Length
- 0.30m
- Leg2 Length
- 0.60m
- Material Cable Jacket
- N/A
- Material Connector Body
- TPE
- Material Coupling Nut
- Nickel-plated Brass
- Poles
- 5
- Right Trunk Connector
- Mini-Change
- Right Trunk Gender
- Male
- Temperature Range Operating
- -20° to +80°C
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 300V
关键字: 84856-9105, 0848569105
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active