行业与应用
- 零件编号
- 732980060
- 类别
- RF / Coaxial Connectors
Physical Specifications
- Gender
- Plug
- Keying To Mating Part
- No
- Orientation
- Straight
- Packaging Type
- Tray
- Panel Mount
- Yes
- Panel Mount Method
- Press-Fit
- Pcb Mounting
- N/A
- Wire Cable Type
- N/A
Electrical Specifications
- Frequency
- 22 GHz
- Impedance
- 50Ω
- Power Voltage
- VOLTAGE: 335 Vrms@Sea Level
关键字: 73298-0060, 0732980060
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed