- 零件编号
- 732880430
- 类别
- EMI Filters
Physical Specifications
- Hex Width
- 5.54mm
- Length Hexto Endof Lead
- 10.69mm
- Length Top Leadto Bottom Hex
- 8.33mm
- Packaging Type
- Bag
- Terminal Diameter
- 1.02mm
- Thread Size
- 10-32
Electrical Specifications
- Current Maximum Per Contact
- 10.0A
- Capacitance Value
- 0.3 µF
- Emi Filter Circuits
- Capacitive
- Minimum Insertion Lossd B1 G Hz
- 70
- Minimum Insertion Lossd B10 M Hz
- 47
- Minimum Insertion Lossd B100 M Hz
- 55
- Minimum Insertion Lossd B1 M Hz
- 30
- Minimum Insertion Lossd B3 M Hz
- 38
- Minimum Insertion Lossd B30 M Hz
- 50
- Minimum Insertion Lossd B300 M Hz
- 60
- Minimum Insertion Lossd B10 G Hz
- 70
- Rated Voltage
- 50 VDC at 125°C
关键字: 73288-0430, 0732880430
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed