行业与应用
- 零件编号
- 586870010
- 类别
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 36
- Circuits Maximum
- 36.0
- Durability Mating Cycles Max
- 50
- Lock To Mating Part
- Yes
- Material Metal
- Brass
- Material Plating Mating
- Copper
- Material Plating Termination
- Copper
- Net Weight
- 31.210/g
- Orientation
- Vertical
- Packaging Type
- Bag
- Panel Mount
- N/A
- Pcb Locator
- No
- Pitch Mating Interface
- N/A
- Plating Min Mating
- 0.508µm
- Plating Min Termination
- 0.508µm
- Polarized To Mating Part
- Yes
- Temperature Range Operating
- -55° to +125°C
- Termination Interface Style
- Surface Mount
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP65
Electrical Specifications
- Current Maximum Per Contact
- 12.0A
- Voltage Maximum
- 300V DC
关键字: 58687-0010, 0586870010
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(b)-II per EU 2015/863