行业与应用
Eurostyle Pluggable
- 零件编号
- 395232024
- 类别
- Terminal Blocks and Barrier Strip
5.00mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, Black, 24 Circuits
Physical Specifications
- circuitsLoaded
- 24
- colorResin
- Black
- entryAngle
- Horizontal
- lockToMatingPart
- Yes
- numberOfRows
- 1.0
- orientation
- N/A
- panelMount
- No
- pcbRetention
- N/A
- pitchMatingInterface
- 5.00mm
- pitchTerminationInterface
- 5.00mm
- polarizedToMatingPart
- Yes
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- wireSizeAwg
- 12,14,16,18,20,22,24,26
- wireSizeMm
- 0.13-3.31
Electrical Specifications
- currentMaximumPerContact
- 18.0A
- voltageMaximum
- 300V
关键字: 39523-2024, 0395232024
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per per ED/01/2018 (15 January 2018)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863