行业与应用
Eurostyle Pluggable
- 零件编号
- 395133317
- 类别
- Terminal Blocks and Barrier Strip
3.81mm Pitch Eurostyle Vertical Plug, with Standard Imprinting, Front Wire Entry, Black, 17 Circuits
Physical Specifications
- circuitsLoaded
- 17
- colorResin
- Black
- entryAngle
- Horizontal
- lockToMatingPart
- No
- numberOfRows
- 1.0
- orientation
- N/A
- panelMount
- No
- pcbRetention
- N/A
- pitchMatingInterface
- 3.81mm
- pitchTerminationInterface
- 3.81mm
- polarizedToMatingPart
- Yes
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- wireSizeAwg
- 16,18,20,22,24,26,28,30
- wireSizeMm
- 0.05-1.31
Electrical Specifications
- currentMaximumPerContact
- 8.0A
- voltageMaximum
- 300V
关键字: 39513-3317, 0395133317
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863