行业与应用
Mini-Fit
- 零件编号
- 39000121
- 类别
- Crimp Terminals
Mini-Fit Male Crimp Terminal, Tin (Sn) Plated Brass, 24-18 AWG, Bag
Physical Specifications
- durabilityMatingCyclesMax
- 30
- gender
- Male
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.138/g
- packagingAlternativePart
- {productNumber=0039000120, packagingType=Reel}
- packagingType
- Bag
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.30-3.10mm
- wireSizeAwg
- 18,20,22,24
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 9.0A
- voltageMaximum
- 600V
关键字: 39-00-0121, 0039000121
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 33; 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863